U3-38L4XLS Rev.1.2

U3-38L4XLS Rev.1.2
Illustrations may differ from the original
Features
  • 4056 x 3040
    12.33 MPix
  • Sony IMX412
    1/2" CMOS
  • 18.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The 1/2" rolling shutter sensor IMX412 from Sony delivers powerful 12.33 MPix (4056 x 3040 px, pixel size 1.55 µm) in the U3-38L4XLS Rev.1.2 board-level camera. It belongs to Sony's Starvis series and delivers high-resolution data for challenging image evaluations. The USB3 Vision industrial camera achieves 18.0 fps. You can choose between models without lens mount and with CS- or S-mount.

The uEye+ XLS board-level camera offers 4K resolution and is well suited for a wide range of visualisation tasks. It can be used in both industrial and non-industrial applications and is particularly suitable for embedded vision systems.

Like all camera models in the uEye XLS family, the U3-38L4XLS Rev.1.2 is GenICam-compliant and therefore compatible with our state-of-the-art IDS peak software development kit.

Item number
  • U3-38L4XLS-C-HQ Rev.1.2: 1009174
Camera family XLS
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 18.0 fps
Resolution (h x v) 4056 x 3040
Optical Area 6.287 mm x 4.712 mm
Shutter Rolling Shutter
Optical class 1/2"
Resolution 12.33 MPix
Pixel size 1.55 µm
IP code IP0
Sensor model IMX412
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
CS lens mount
C/CS lens mount
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Global start
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y
On-board Image Processing
On-board Image Processing
Pixel formats BayerGR10g40IDS BayerGR12g24IDS
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor) 2x2
Horizontal and vertical binning can only be applied jointly.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 3.3

Certifications

ChinaRoHS EFUP 25
Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Document scanning

Efficient capture of document content, for example for documentation or process automation.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!