U3-38J2XLS Rev.1.2

U3-38J2XLS Rev.1.2
Illustrations may differ from the original
Features
  • 3864 x 2176
    8.41 MPix
  • Sony IMX415
    1/3" CMOS
  • 25.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The 8.41 MPix U3-38J2XLS Rev.1.2 industrial camera (3864 x 2176 px, pixel size 1.45 µm) delivers high-resolution data for detailed image evaluation. The rolling shutter sensor IMX415 from Sony enables 25.0 fps and, thanks to 4K resolution, can be used very versatilely - both in industrial environments and for non-industrial applications. You can choose between models without lens mount and with CS- or S-mount.

Furthermore, the USB3 vision board-level camera is characterised by its very compact design, making it particularly suitable for embedded applications.

Like all camera models in the uEye XLS family, the U3-38J2XLS Rev.1.2 is GenICam-compliant and therefore compatible with our state-of-the-art IDS peak software development kit.

Item number
  • U3-38J2XLS-C Rev.1.2: 1009051
  • U3-38J2XLS-M Rev.1.2: 1009049
Camera family XLS
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 25.0 fps
Resolution (h x v) 3864 x 2176
Optical Area 5.603 mm x 3.155 mm
Shutter Rolling Shutter
Optical class 1/3"
Resolution 8.41 MPix
Pixel size 1.45 µm
IP code IP0
Sensor model IMX415
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!