U3-31L2SE Rev.1.2

U3-31L2SE Rev.1.2
Illustrations may differ from the original
Features
  • 4128 x 3008
    12.42 MPix
  • Sony IMX545
    1/1.1" CMOS
  • 32.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Be it with colour or mono sensor, board-level or housing - if you want to use the 12.42 MPix Sony IMX545 sensor from the Pregius S series, you can choose from many different variants here. The 1/1.1" fourth generation sensor combines Global Shutter and BSI technology. Another feature are the pixels, which are only 2.74 µm in size and provide a significantly higher pixel density. This means that the sensor is about 20 per cent smaller diagonally than sensors of the same resolution of the second Sony Pregius generation. Users benefit from outstanding image quality that makes even demanding machine vision applications easily possible.

The U3-31L2SE Rev.1.2 industrial camera delivers 32.0 fps. Thanks to its USB3 vision interface, this uEye+ SE model is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.

Item number
  • U3-31L2SE-C Rev.1.2: 1009184
  • U3-31L2SE-M Rev.1.2: 1009186
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 32.0 fps
Resolution (h x v) 4128 x 3008
Optical Area 11.311 mm x 8.242 mm
Shutter Global Shutter
Optical class 1/1.1"
Resolution 12.42 MPix
Pixel size 2.74 µm
IP code IP0
Sensor model IMX545
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor) 2x2
Binning (FPGA)
Binning (Sensor)
2x2
Increases frame rate.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 3.6 3.6

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Photovoltaics / solar cell inspection

IDS cameras can be used, for example, to check geometry and saw marks and to identify defects.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!