U3-31J0SE Rev.1.2

U3-31J0SE Rev.1.2
Illustrations may differ from the original
Features
  • 2856 x 2848
    8.13 MPix
  • Sony IMX546
    2/3" CMOS
  • 49.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Featuring the Sony Pregius S sensor IMX546, the industrial camera U3-31J0SE Rev.1.2 offers a resolution of 8.13 MPix and reaches 49.0 fps. This square, fourth generation sensor combines Global Shutter and BSI (Backside Illumination) technology. Due to the small pixel size of only 2.74 µm, the available area of the 2/3" CMOS sensor (aspect ratio of 1:1) is optimally utilised. This ensures superior image quality even in changing light conditions. Thanks to these features and different housing variants, you can use the sensor in a wide variety of ways.

Thanks to its USB3 vision interface, the industrial camera is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.

The uEye+ SE camera is available as a monochrome or colour version.

Item number
  • U3-31J0SE-M-GL Rev.1.2: 1009188
  • U3-31J0SE-C-HQ Rev.1.2: 1009187
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 49.0 fps
Resolution (h x v) 2856 x 2848
Optical Area 7.824 mm x 7.804 mm
Shutter Global Shutter
Optical class 2/3"
Resolution 8.13 MPix
Pixel size 2.74 µm
IP code IP30
Sensor model IMX546
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!