U3-31F2SE Rev.1.2

U3-31F2SE Rev.1.2
Illustrations may differ from the original
Features
  • 2472 x 2064
    5.10 MPix
  • Sony IMX547
    1/1.8" CMOS
  • 75.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Equipped with the 5.10 MPix IMX547 Global Shutter sensor from the Sony Pregius S series, the U3-31F2SE Rev.1.2 delivers optimal image results even in changing light conditions. The fourth generation sensor not only features BSI (Backside Illumination) technology, but also a remarkably small pixel size of just 2.74 µm. This means that users benefit from an exceptional pixel density and thus from particularly good image quality. In operation, the industrial camera delivers 75.0 fps.

Thanks to its USB3 vision interface, the industrial camera is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.

The uEye+ SE camera is available as a monochrome or colour version.

Item number
  • U3-31F2SE-C Rev.1.2: 1009201
  • U3-31F2SE-M Rev.1.2: 1009203
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 75.0 fps
Resolution (h x v) 2472 x 2064
Optical Area 6.773 mm x 5.655 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 5.10 MPix
Pixel size 2.74 µm
IP code IP0
Sensor model IMX547
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor) 2x2 2x2
Binning (FPGA)
Binning (Sensor)
2x2
Increases frame rate.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 3.6 3.6

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
 
It's so easy!