GV-79J0WP

GV-79J0WP
Illustrations may differ from the original
Features
  • 2856 x 2848
    8.13 MPix
  • Sony IMX536
    2/3" CMOS
  • 146.0 fps
  • Ethernet 10.0 Gbps
Variants
 
 

This industrial camera is particularly fast! As part of the uEye Warp10 family, it transmits data via 10GigE interface, and therefore about three times as fast as USB3 cameras. The 8.13 MPix camera delivers an impressive 146 fps. Its IMX536 CMOS sensor from the Sony Pregius S series combines Global Shutter and BSI ("backside illumination") technology for outstanding image quality - even with moving objects and high clock speeds.

The fourth-generation sensor also stands out with a pixel size of just 2.74 µm and a square format. This makes the most of the light-sensitive 2/3" CMOS sensor's optical area (aspect ratio of 1:1, 2856 x 2848 px).

The GV-79J0WP is available with a C-mount and in monochrome and colour versions.

Like all camera models in the uEye Warp10 family, the camera is GenICam compliant and therefore compatible with our IDS peak software development kit.

Item number
  • GV-79J0WP-M-GL: 1008254
  • GV-79J0WP-C-HQ: 1008251
Camera family Warp10
Interface Ethernet
Interface-Speed 10.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 146 fps
Resolution (h x v) 2856 x 2848
Optical Area 7.825 mm x 7.804 mm
Shutter Global Shutter
Optical class 2/3"
Resolution 8.13 MPix
Pixel size 2.74 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX536
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Internal image buffer
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Photovoltaics / solar cell inspection

IDS cameras can be used, for example, to check geometry and saw marks and to identify defects.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!