GV-51J1SE Rev.4.2

GV-51J1SE Rev.4.2
Illustrations may differ from the original
Features
  • 2856 x 2848
    8.13 MPix
  • Sony IMX546
    2/3" CMOS
  • 15.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

Equipped with the Sony Pregius S IMX546 sensor, the GV-51J1SE Rev.4.2 industrial camera offers 8.13 MPix (2856 x 2848 px) resolution and achieves 15.0 fps. This fourth-generation square sensor maximises the capturable image content of a scene - and furthermore combines Global Shutter and BSI (backside illumination) technology. The small pixel size of only 2.74 µm ensures a high pixel density, so that the available area of the 2/3" CMOS sensor (aspect ratio of 1:1) is optimally utilised. This ensures excellent image quality even in changing light conditions. Thanks to these features and different housing variants - from board cameras to fully enclosed - you can use the sensor for a wide range of tasks.

The industrial camera is fully compliant with the Vision Standard and can therefore be used perfectly with our IDS peak SDK, for example.

The uEye+ SE camera is available as a monochrome or colour version.

Item number
  • GV-51J1SE-C-HQ Rev.4.2: 1009720
  • GV-51J1SE-M-GL Rev.4.2: 1009721
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 15.0 fps
Resolution (h x v) 2856 x 2848
Optical Area 7.825 mm x 7.804 mm
Shutter Global Shutter
Optical class 2/3"
Resolution 8.13 MPix
Pixel size 2.74 µm
IP code IP0
Product Life Cycle Series
Sensor model IMX546
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor) 2x2 2x2
Binning (FPGA)
Binning (Sensor)
2x2
Increases frame rate.
Others
Others
IP settings
Bandwidth management
Chunks
Sequencer
PTP
Firmware update
1st supported firmware version 3.31 3.31

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!