U3-3562XLE Rev.1.2

U3-3562XLE Rev.1.2
Illustrations may differ from the original
Features
  • 1920 x 1200
    2.30 MPix
  • onsemi AR0234
    1/3" CMOS
  • 102.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Thanks to the versatile onsemi AR0234 1/2.6" CMOS sensor (1920 x 1200, pixel size 3 µm, 102 fps), the U3-3562XLE Rev.1.2 industrial camera with SuperSpeed USB 5 Gbps can be used in a wide range of applications. The exceptional shutter efficiency of the 2.30 MPix sensor enables impressively clear and sharp images of moving objects in different lighting conditions. The combination of high-quality global shutter sensor technology and cost-effective uEye XLE camera platform with support for the USB3 vision standard is an optimal, high-performance and long-term alternative for the popular uEye LE camera series with USB 2 interface. Thanks to its compact dimensions and USB Type-C connector, it can be easily integrated into any vision system.

The compact USB3 camera is available either with a plastic housing with C/CS-mount or S-mount or as a board-level version with or without C/CS-mount or S-mount.

Like all other camera models of the uEye XLE family, the U3-3562XLE Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.

Item number
  • U3-3562XLE-C Rev.1.2: 1008764
  • U3-3562XLE-M Rev.1.2: 1008765
Camera family XLE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 102 fps
Resolution (h x v) 1920 x 1200
Optical Area 5.760 mm x 3.600 mm
Shutter Global Shutter
Optical class 1/3"
Resolution 2.30 MPix
Pixel size 3.00 µm
IP code IP0
Sensor model AR0234
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats BayerGR8 BayerGR10g40IDS Mono8 Mono10g40IDS
Region of interest
Decimation (FPGA)
Decimation (Sensor) (2,4)x(2,4) (2,4)x(2,4)
Binning (FPGA)
Binning (Sensor) 2x2
Increases frame rate.
2x2
Increases frame rate.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 3.2 3.2

Certifications

UL recognized
ChinaRoHS EFUP 25
Safety technology

Image processing is used, for example, for access control or the monitoring of rooms or outdoor facilities.

Gesture and eye tracking

Whether for research or entertainment: IDS cameras can be used to track eye movements and gestures, for example.

Barcode reading

In addition to process automation and logistics, IDS cameras also reliably recognize barcodes in other industries.

Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!