U3-31R2SE Rev.1.2

U3-31R2SE Rev.1.2
Illustrations may differ from the original
Features
  • 5328 x 4608
    24.55 MPix
  • Sony IMX540
    1.2" CMOS
  • 16.0 fps
  • USB 3 5.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

Whether you opt for a model with a completely enclosed housing or one of the board-level versions for embedded vision applications from the versatile uEye SE family: the 1.2" Global Shutter CMOS sensor IMX540 ensures outstanding image quality with high-resolution 5328 x 4608 at a pixel size of 2.74 µm and 16.0 fps. This makes the 24.55 MPix industrial cameras suitable for a wide range of demanding applications where, for example, it is important to capture the smallest details.

This fourth-generation sensor from the Sony Pregius S series is equipped with BSI technology ("Back Side Illuminated") and is therefore particularly light-sensitive. The selected U3-31R2SE Rev.1.2 performs exceptionally well even in applications with low ambient light.

The USB3 camera is available in monochrome and colour versions. We recommend using it in combination with our versatile IDS peak SDK.

The power consumption may exceed the usual USB3 values. It is possible that the camera cannot be operated on every system. The frame rate can be reduced if necessary.

Item number
  • U3-31R2SE-M Rev.1.2: 1009966
  • U3-31R2SE-C Rev.1.2: 1009965
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 16.0 fps
Resolution (h x v) 5328 x 4608
Optical Area 14.599 mm x 12.626 mm
Shutter Global Shutter
Optical class 1.2"
Resolution 24.55 MPix
Pixel size 2.74 µm
IP code IP0
Sensor model IMX540
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p BGR8 RGB8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor) 2x2 2x2
Binning (FPGA)
Binning (Sensor)
2x2
Horizontal and vertical binning can only be applied jointly.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 3.x 3.x

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Document scanning

Efficient capture of document content, for example for documentation or process automation.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!