U3-36P0XCP Rev.1.2

U3-36P0XCP Rev.1.2
Illustrations may differ from the original
Features
  • 5136 x 3856
    19.80 MPix
  • onsemi AR2020
    1/1.8" CMOS
  • 15.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Small camera, mighty resolution - thanks to the 19.80 MPix AR2020 sensor from onsemi, users benefit from 5K UHD with impressive 5136 x 3856 pixels. The 1/1.8" Rolling Shutter sensor (aspect ratio 4:3) therefore recognises even fine details, for example in surface inspection.

We offer the sensor not only in colour, but also as a monochrome version. This benefits low-light applications in industry or tasks such as microscopy, where even more sensitivity is required. Also, if you are looking for a technical successor to the popular 18 MP sensor AR1820 from onsemi, you have come to the right place.

The U3-36P0XCP Rev.1.2 industrial camera achieves 15.0 fps at full resolution and a live video-capable 27 fps in FHD mode with 1920 x 1080 pixels. It has a screw-type USB3 interface and a convenient C-mount lens connector. On the software side, it is supported by the IDS peak software development kit - this simplifies the implementation and use of the compact camera.

Item number
  • U3-36P0XCP-M-GL Rev.1.2: 1009964
  • U3-36P0XCP-M-NO Rev.1.2: 1009987
  • U3-36P0XCP-C-HQ Rev.1.2: 1009248
Camera family XCP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 15.0 fps
Resolution (h x v) 5136 x 3856
Optical Area 7.190 mm x 5.399 mm
Shutter Rolling Shutter
Optical class 1/1.8"
Resolution 19.80 MPix
Pixel size 1.40 µm
IP code IP30
Sensor model AR2020
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!