IDS NXT rio Rev.1.2 RS18064

IDS NXT rio Rev.1.2 RS18064
Illustrations may differ from the original
Features
  • 3088 x 2076
    6.41 MPix
  • Sony IMX178
    1/1.8" CMOS
  • Ethernet 1.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

IDS NXT rio is an embedded vision platform in the form of a compact industrial camera that can execute neural networks with inference times of a few milliseconds thanks to the integrated, specially developed AI core ("deep ocean core").

AI-based image processing is particularly easy to realise using the IDS NXT lighthouse training software. Thanks to features such as C-mount, serial RS232 interface and a Gigabit Ethernet network connection with RJ45 connector, which enables the camera to communicate via REST web service and OPC UA, the model is ideally suited for use in industrial environments.

The 6.41 MPix rolling shutter sensor IMX178 from Sony's STARVIS series (3088 x 2076 px, pixel size 2.4 µm) with BSI technology ("back-side-illumination") is one of the most light-sensitive sensors in the IDS portfolio. It ensures impressive results even under very low light conditions.

The IDS NXT rio Rev.1.2 RS18064 is available in monochrome or colour.

Item number
  • IDS NXT rio Rev.1.2 RS18064C-HQ: 1009149
  • IDS NXT rio Rev.1.2 RS18064M-GL: 1009148
Camera family IDS NXT rio
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Resolution (h x v) 3088 x 2076
Optical Area 7.411 mm x 4.982 mm
Shutter Rolling Shutter
Optical class 1/1.8"
Resolution 6.41 MPix
Pixel size 2.40 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX178
Data sheet

Characteristics

Artificial intelligence
Onboard processing
Industry protocol
deep ocean core
Vision apps available
100% quality tested
GigE interface
Integrated web service
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!