Lens, IDS, IDS-20M11-C3528, 35 mm, 1.1"

Lens, IDS, IDS-20M11-C3528, 35 mm, 1.1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris, lockable, 20.50 MPix
Price on request
 
 
  • Focal length: 35 mm
  • Maximal image circle: 1.1"
  • Aperture range (F): 2.8-16
  • Minimal pixel pitch: 2.40 µm
  • Minimal object distance (M.O.D.): 0.20 m
  • Angle of view (HxVxD): 19.4° x 19.4° x 27.3°
  • Back focal length: 13.44 mm
  • Maximal immersion depth: 5.0 mm
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, IDS, IDS-20M11-C3528, 35 mm, 1.1": AE00391
Focal length 35 mm
Optical class 1.1"
Resolution 20.50 MPix
 
 
It's so easy!