U3-3560XCP Rev.1.2

U3-3560XCP Rev.1.2
Illustrations may differ from the original
Features
  • 1920 x 1200
    2.30 MPix
  • onsemi AR0234
    1/3" CMOS
  • 102.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The U3-3560XCP Rev.1.2 industrial camera with SuperSpeed USB 5 Gbps is equipped with the versatile 1/2.6" CMOS sensor onsemi AR0234 (1920 x 1200, pixel size 3 µm, 102 fps). The exceptional shutter efficiency of the 2.30 MPix sensor enables impressively clear and sharp images of moving objects in different lighting conditions. The combination of high-quality global shutter sensor technology and cost-effective uEye XCP camera platform with support for the USB3 vision standard is an optimal, high-performance and long-term alternative for the popular uEye LE camera series with USB 2 interface.

With its practical fully enclosed housing, low weight and screwable USB micro-B connector, the camera can be used in a wide range of applications in both industrial and non-industrial areas. This includes, for example, analysis tasks in laboratories, visual support of autonomously navigating vehicles or the use in combination with robots and cobots in the field of automation.

Like all other camera models of the Eye XCP family, the U3-3560XCP Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.

Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.

Item number
  • U3-3560XCP-M-GL Rev.1.2: 1008718
  • U3-3560XCP-C-HQ Rev.1.2: 1008717
  • U3-3560XCP-M-NO Rev.1.2: 1008719
Camera family XCP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 102 fps
Resolution (h x v) 1920 x 1200
Optical Area 5.760 mm x 3.600 mm
Shutter Global Shutter
Optical class 1/3"
Resolution 2.30 MPix
Pixel size 3.00 µm
IP code IP30
Sensor model AR0234
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!