IDS NXT malibu RS18083

IDS NXT malibu RS18083
Illustrations may differ from the original
Features
  • 3856 x 2176
    8.39 MPix
  • Sony IMX678
    1/1.8" CMOS
  • Ethernet 1.0 Gbps
Variants
 
 

The intelligent industrial camera IDS NXT malibu enables 4K streaming at and full sensor resolution of 3856 x 2176 px in perfect image quality - and much more. It performs image analyses independently and delivers the results as live overlays in compressed video streams via RTSP (Real Time Streaming Protocol). In addition, users can display the live camera image in any web browser via HTTP stream (MJPEG-compressed).

The camera is equipped with the 8.39 MPix Rolling Shutter sensor IMX678. It belongs to Sony's Starvis 2 series and ensures brilliant image quality with a high dynamic range. This is particularly evident when used in low ambient light.

Inside there is also a special SoC from Ambarella, which is known from action cameras. An ISP with helpful automatic features, such as for brightness, noise and colour correction, helps to achieve optimum image quality at all times.

The model is part of the IDS NXT ecosystem and is designed as a versatile embedded vision platform. Thanks to the combination of perfect image quality + on-camera AI + compression + video streaming, it can be operated completely independently of a PC.

Like the IDS NXT rio and rome models, IDS NXT malibu has a compact, industrial-grade housing with GigE interface and offers a REST API.

Item number
  • IDS NXT malibu RS18083C-HQ: 1010519
Camera family IDS NXT malibu
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Resolution (h x v) 3856 x 2176
Optical Area 7.712 mm x 4.352 mm
Shutter Rolling Shutter
Optical class 1/1.8"
Resolution 8.39 MPix
Pixel size 2.00 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX678
Data sheet

Characteristics

Artificial intelligence
Onboard processing
Vision apps available
100% quality tested
GigE interface
Integrated web service
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Internal image buffer
3 years warranty
Made in Germany

Certifications

CE
FCC
ChinaRoHS EFUP 25
UKCA
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!