I/O + power, standard Y-cable, IP 65/67, straight, 5 m

I/O + power, standard Y-cable, IP 65/67, straight,  5 m
Illustrations may differ from the original
Short description
Binder socket 712, straight, screwable, to open ends
Price on request
 
 
  • Cable: I/O + power
  • Cable type: Standard Y-cable, IP 65/67
  • Connector: Binder socket 712 (99-0426-10-08), straight, screwable, to open ends
  • Cable length: 5.0 m
Item number
  • I/O + power, standard Y-cable, IP 65/67, straight, 5 m : AD00073
suitable for GigE - FA, GigE - RE
lockable No
Product Life Cycle No
screw-in Yes
 
 
It's so easy!