I/O + power, cable with 8 additional strands, straight, 0.3 m

I/O + power, cable with 8 additional strands, straight, 0.3 m
Illustrations may differ from the original
Short description
Molex connector, straight, to open end
Price on request
 
 
  • Cable: I/O + power
  • Cable type: cable with 8 additional strands and 10-pin Molex Picoblade
  • Connector: Molex connector 51021 with crimp contacts, straight, to open end
  • Cable length: 0.3 m
Item number
  • I/O + power, cable with 8 additional strands, straight, 0.3 m: AD00101
suitable for GigE - LE
lockable No
Product Life Cycle No
screw-in No
 
 
It's so easy!