GigE, Cat6, straight, screwable, IP65/67, 10 m

GigE, Cat6, straight, screwable,  IP65/67, 10 m
Illustrations may differ from the original
Short description
Industrial Ethernet M12 with X coding, straight, to RJ45
Price on request
 
 
  • Cable: GigE
  • Cable type: Ethernet cable PUR, Cat6a, IP65/67, green
  • Connector: industrial Ethernet M12 with X coding, straight, screwable to RJ45
  • Cable length: 10.0 m
Item number
  • GigE, Cat6, straight, screwable, IP65/67, 10 m: AD00134
suitable for Ensenso S, Ensenso XR, FA, IDS NXT rome, IDS NXT vegas, RE PoE
lockable No
screw-in Yes
 
 
It's so easy!