UI-3864LE

UI-3864LE
Illustrations may differ from the original
Features
  • 1936 x 1096
    2.12 MPix
  • Sony IMX290
    1/3" CMOS
  • 135.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The UI-3864LE USB 3 camera with 1/3" Sony IMX290 CMOS sensor provides a resolution of 2.1 MP (1936 x 1096 px) with superfast 120 fps. The BSI (back side illuminated) rolling shutter sensor of Sony’s STARVIS series is one of the most light-sensitive sensors in our portfolio, offering a truly amazing image quality even in low-light conditions. The colour sensor impresses with a clean colour separation. Thanks to the compact dimensions, this USB 3 camera featuring USB Type-C connector can be integrated easily into a vision system. It is suitable for cost-oriented applications in logistics, machine vision, microscopy, and life sciences.

The cost-optimised UI-3864LE CMOS camera with CS-mount lens holder is available as colour or monochrome version.

Extension ring CS-mount to C-mountThe CS-mount version comes with an extension ring which enlarges the flange back distance by 5 mm. This allows use of C-mount lenses with the camera.
Camera family LE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 135 fps
Resolution (h x v) 1936 x 1096
Optical Area 5.610 mm x 3.175 mm
Shutter Global Start Shutter, Rolling Shutter
Optical class 1/3"
Resolution 2.12 MPix
Pixel size 2.90 µm
IP code IP0
Product Life Cycle Not recommended for new designs
Sensor model IMX290

Characteristics

100% quality tested
3 years warranty
Made in Germany
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!