Lens, Tamron, 20HC, 25 mm, 2/3"

Lens, Tamron, 20HC, 25 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, high resolution
Price on request
 
 
  • Focal length: 25 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.6-16
  • Minimal object distance (M.O.D.): 0.21 m
  • Angle of view (HxV): 20° x 15°
  • Back focal length: 11.6 mm
  • Immersion depth: 6.1 mm
Item number
  • Lens, Tamron, 20HC, 25 mm, 2/3": AE.0051.2.03800.01
Focal length 25 mm
Optical class 2/3"
Resolution 1.00 MPix
 
 
It's so easy!