- Focal length: 50 mm
- Maximal image circle: 2/3"
- Aperture range (F): 2.8-32
- Minimal object distance (M.O.D.): 0.2 m
- Angle of view (HxV): 10.1° x 7.6°
- Back focal length: 34.46 mm
- Immersion depth: 4.0 mm
Item number |
|
---|---|
Focal length | 50 mm |
Optical class | 2/3" |
Resolution | 3.15 MPix |