Lens, RICOH, FL-BC5014A-VG, 50 mm, 1"

Lens, RICOH, FL-BC5014A-VG, 50 mm, 1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, high resolution
Price on request
 
 
  • Focal length: 50 mm
  • Maximal image circle: 1"
  • Aperture range (F): 1.4-Close
  • Minimal object distance (M.O.D.): 1.0 m
  • Angle of view (HxV): 14.4° x 10.9°
  • Back focal length: 18.05 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, RICOH, FL-BC5014A-VG, 50 mm, 1": AE.0050.2.00600.01
Focal length 50 mm
Optical class 1"
Resolution 1.00 MPix
 
 
It's so easy!