Lens, Tamron, M118FM50, 50 mm, 1/1.8"

Lens, Tamron, M118FM50, 50 mm, 1/1.8"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 2 megapixel
Price on request
 
 
  • Focal length: 50 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 2.8-22
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 8.3° x 6.2°
  • Back focal length: 20.1 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, Tamron, M118FM50, 50 mm, 1/1.8": AE.0051.2.10500.00
Focal length 50 mm
Optical class 1/1.8"
Resolution 2.30 MPix
 
 
It's so easy!