Lens, Kowa, LM75HC, 75 mm, 1"

Lens, Kowa, LM75HC, 75 mm, 1"

Lens, Kowa, LM75HC, 75 mm, 1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 75 mm
  • Maximal image circle: 1""
  • Aperture range (F): 1.8-16
  • Minimal object distance (M.O.D.): 1 m
  • Angle of view (HxV): 9.7° x 7.3°
  • Back focal length: 14.5 mm
  • Immersion depth: 4 mm
Item number
  • Lens, Kowa, LM75HC, 75 mm, 1": AE00143
Bildwinkel vertikal 7.3° x 9.7°
Focal length 75.0 mm
Optical class 1"
Resolution 2.30 MP
Data sheet
 
 
It's so easy!