- Cable: Adapter power supply
- Connector: M8 4-pin Binder male connector to M12 5-pin Binder jack
- Cable length: 0.2 m
Item number |
|
---|---|
suitable for | Ensenso XR30, Ensenso XR36 |
lockable | No |
Product Life Cycle | No |
screw-in | No |