CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
-
- -- All --
-
- 1 Gbps 10 Gbps 1 Gbps to 10 Gbps
-
-
-- All --
-
- 1" 1.1" 1" to 1.1"
-
- 8.0 MPix 13.0 MPix 8.0 MPix to 13.0 MPix
-
- 10 fps 61 fps 10 fps to 61 fps
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 44000 ms 90000 ms 44000 ms to 90000 ms
-
-
-- All --
- AR0521 (1)
- EV76C560 (17)
- EV76C570 (15)
- EV76C661 (13)
- IMX178 (12)
- IMX183 (4)
- IMX226 (5)
- IMX249 (10)
- IMX250 (3)
- IMX253 (2)
- IMX255 (1)
- IMX264 (12)
- IMX265 (11)
- IMX267 (8)
- IMX273 (13)
- IMX290 (9)
- IMX304 (8)
- IMX392 (5)
- IMX535 (1)
- IMX536 (1)
- IMX537 (1)
- IMX540 (5)
- IMX541 (5)
- IMX542 (5)
- IMX545 (5)
- IMX546 (5)
- IMX547 (5)
- IMX678 (1)
- MT9J003 (1)
- MT9P006 (17)
- PYTHON 500 (4)
- PYTHON 1300 (5)
- XGS 20000 (1)
- XGS 30000 (1)
- XGS 45000 (1)
Add filter
- Filter selection
- Sensor filters
- Interface filters
- Housing filters
- Option filters
- Default filters
- All filters
- Reset filters
- Sensor filters
- Sensor manufacturer
- Sensor variant
- Optical class
- Sensor model
- Shutter
- Resolution
- Frame rate @ resolution max.
- Pixel size
- Min. exposure time
- Max. exposure time
- Interface filters
- Interface
- Interface-Speed
- Housing filters
- Camera family
- Design
- Lens mount
- IP code
- Option filters
- Features
uEye Warp10
GV-7090WP
- Ethernet 10.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 61.0 fps
- IMX255
- 4096 x 2160
Series
Price on request
uEye Warp10
GV-7000WP
- Ethernet 10.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 44.0 fps
- IMX253
- 4096 x 3000
Series
Price on request
uEye FA
GV-5000FA-P Rev.1.2
[Polarisation]
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 10.0 fps
- IMX253
- 4096 x 3000
Series
Price on request
It's so easy!
Your search result is being adjusted