uEye XCP camera | IMX664 | 4 MP Sony sensor | Webstore

U3-34E0XCP Rev.1.2

U3-34E0XCP Rev.1.2
Illustrations may differ from the original
Features
  • 2704 x 1536
    4.15 MPix
  • Sony IMX664
    1/1.8" CMOS
  • 49.3 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

Cost-effective 4.15 MP USB 3.0 industrial camera with state-of-the-art pixel technology from Sony: The U3-34E0XCP Rev.1.2 model features the 1/1.8" Rolling Shutter Sensor IMX664 from the Sony Starvis 2 series (fourth generation). Thanks to a resolution of 2704 x 1536 px and fast 49.3 fps, it is suitable for a wide range of applications from process and quality control to ITS and medical technology.

The compact industrial camera not only stands out with its very low image noise, but also with its high sensitivity in the NIR range ("Near Infrared"). This means that this model ensures remarkable image quality even in low-light situations. Anti-reflection coating leads to better image quality with no or less flares on direct incoming light.

As part of the uEye XCP series, the camera is particularly suitable for volume projects or as a favourably priced entry-level model. In our range of accessories you will find suitable lenses that guarantee a competitive system price.

The industrial camera is available with either a colour or mono sensor.

Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.

The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Item number
  • U3-34E0XCP-M-GL Rev.1.2: 1010609
  • U3-34E0XCP-M-NO Rev.1.2: 1010615
  • U3-34E0XCP-C-HQ Rev.1.2: 1010608
Camera family XCP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX664
Frame rate @ resolution max. 49.3 fps
Resolution (h x v) 2704 x 1536
Optical Area 7.842 mm x 4.454 mm
Shutter Rolling Shutter
Optical class 1/1.8"
Resolution 4.15 MP
Pixel size 2.90 µm
HDR mode Clear HDR
IP code IP30
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
3-year warranty
Made in Germany

Features

The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
IDS Industriekamera prüft, ob Parkplätze belegt oder frei sind.
Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Ein Mann mit Helmkamera führt Montage an einer Maschine durch
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

IDS Industriekameras integriert in einer Drohne.
Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!