- Focal length: 35 mm
- Maximal image circle: 1"
- Aperture range (F): 1.8-22
- Minimal object distance (M.O.D.): 0.15 m
- Angle of view (H): 20.7°
- Back focal length: 16.8 mm
- Immersion depth: 4 mm
Item number |
|
---|---|
Focal length | 35 mm |
Optical class | 1" |
Resolution | 9.00 MPix |