UI-3270CP Rev. 2

UI-3270CP Rev. 2
Illustrations may differ from the original
Features
  • 2056 x 1542
    3.17 MPix
  • Sony IMX265
    1/1.8" CMOS
  • 57.0 fps
  • USB 3 5.0 Gbps
Product Life Cycle The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The USB 3 industrial camera UI-3270CP with 1/1.8" Sony IMX265 global shutter CMOS sensor provides a resolution of 3.2 MP (2056 x 1542 px). At full resolution, the USB 3 camera delivers up to 57 fps (Full HD with up to 80 fps). As the Sony IMX265 claims to be the best CMOS imaging sensor of the 3 MP pixel class, the industrial camera aims at customers with high demands on image quality, dynamic range and sensitivity.

The UI-3270CP camera model is suitable especially for cost-effective applications in the fields of mechanical engineering, machine vision, metrology, medical engineering, or microscopy.

Item number
  • UI-3270CP-M-GL Rev.2: AB00961
  • UI-3270CP-C-HQ Rev.2: AB00962
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 57.0 fps
Resolution (h x v) 2056 x 1542
Optical Area 7.093 mm x 5.320 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 3.17 MPix
Pixel size 3.45 µm
IP code IP30
Product Life Cycle Not recommended for new designs
Sensor model IMX265
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!