UI-3001SE

UI-3001SE
Illustrations may differ from the original
Features
  • 4104 x 3006
    12.34 MPix
  • Sony IMX253
    1.1" CMOS
  • 31.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

What a camera! The USB 3 UI-3001SE industrial camera with the IMX253 large area, 1.1“ CMOS sensor delivers pin sharp, clear, noiseless 31.0 fps in full resolution (12.34 MPix, 4104 x 3006 px) via the USB interface. It is compliant with the most stringent of requirements in terms of resolution, speed and image quality, and demonstrates impressive technical characteristics, with regard to sensitivity for instance (quantum efficiency QE @ 533 nm = 61 %).

The UI-3001SE is used most often in classical machine vision applications, where fast moving objects must be detected, or in microscopy, where particularly high sensitivity is demanded.

Its extremely low dark noise level also makes it suitable for applications in the biosciences. Its range of possible applications is expanded still further with special features for which IDS is well known, such as the sequencer mode for changing parameters in real time, or the line scan mode which enables the industrial camera to be used as a line scan camera.

The UI-3001SE board level camera with C-mount lens holder is available in a colour or monochrome version.

Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 31.0 fps
Resolution (h x v) 4104 x 3006
Optical Area 14.158 mm x 10.370 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 12.34 MPix
Pixel size 3.45 µm
IP code IP0
Product Life Cycle Not recommended for new designs
Sensor model IMX253

Characteristics

100% quality tested
3 years warranty
Made in Germany
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!