- Focal length: 35 mm
- Maximal image circle: 1.1"
- Aperture range (F): 1.8-16
- Minimal pixel pitch: 2.50 µm
- Minimal object distance (M.O.D.): 0.20 m
- Angle of view (HxV): 23.0° x 17.3°li>
- Back focal length: 21.30 mm
- Maximal immersion depth: 4.0 mm
- Resolution class: 23.00 MPix
- Lens mount: C-mount
Item number |
|
---|---|
Focal length | 35 mm |
Optical class | 1.1" |
Resolution | 23.00 MPix |