- Focal length: 35 mm
- Maximal image circle: 1.2"
- Aperture range (F): 1.4-16
- Minimal pixel pitch: 3.45 µm
- Minimal object distance (M.O.D.): 0.16 m
- Angle of view (HxVxD): 22.4° x 16.8° x 27.8°
- Back focal length: 11.30 mm
- Maximal immersion depth: 7.5 mm
- Resolution class: 10.55 MPix
- Lens mount: C-mount
Item number |
|
---|---|
Focal length | 35 mm |
Optical class | 1.2" |
Resolution | 10.55 MPix |