uEye XS Rev.1.1 Starter Set

uEye XS Rev.1.1 Starter Set
Illustrations may differ from the original
Features
  • 2592 x 1944
    5.04 MPix
  • OmniVision OV5640
    1/4" CMOS
  • 15.0 fps
  • USB 2 0.5 Gbps
Variants
 
 

With the uEye XS, you are opting for an ingenious autofocus camera in mini format, which has numerous helpful image enhancement features (such as white balance, exposure, gain). The starter set includes the camera and accessories so that you can easily evaluate the model for your application.

Calculate now the working distance or the field of view for the XS camera!

Item number
  • UI-1007XS Rev.1.1 Starter-Set: 1010008
Camera family XS
Interface USB 2
Interface-Speed 0.47 Gbps
Sensor type CMOS
Sensor manufacturer OmniVision
Frame rate @ resolution max. 15.0 fps
Resolution (h x v) 2592 x 1944
Optical Area 3.629 mm x 2.722 mm
Shutter Rolling Shutter
Optical class 1/4"
Resolution 5.04 MPix
Pixel size 1.40 µm
IP code IP30
Product Life Cycle Series
Sensor model OV5640
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
Hi-Speed
0.5 Gbps
CMOS sensor
Colour correction in camera
3 years warranty
Made in Germany
Document scanning

Efficient capture of document content, for example for documentation or process automation.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!