U3-33F0XCP Rev.1.2

U3-33F0XCP Rev.1.2
Illustrations may differ from the original
Features
  • 2472 x 2062
    5.10 MPix
  • Sony IMX568
    1/1.8" CMOS
  • 49.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The IMX568 Global Shutter from the fourth generation of Sony Pregius sensors features high sensitivity, low noise and excellent dynamic range. As a result, the 5 MP uEye+ XCP camera (2472 x 2062 px, 49.0 fps, pixel size 2.74 µm) delivers outstanding image quality that leaves nothing to be desired even in demanding machine vision applications such as surface inspections, detailed image evaluations in medical technology or use in the traffic sector.

The sensor is available in both colour and monochrome versions. Thanks to the USB3 Vision interface, the industrial camera is also uncompromisingly standard-compliant and can therefore be used conveniently with our IDS peak SDK.

Item number
  • U3-33F0XCP-M-GL Rev.1.2: 1008122
  • U3-33F0XCP-C-HQ Rev.1.2: 1008120
Camera family XCP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 49.0 fps
Resolution (h x v) 2472 x 2062
Optical Area 6.773 mm x 5.650 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 5.10 MPix
Pixel size 2.74 µm
IP code IP30
Sensor model IMX568
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!