GV-79F0WP

GV-79F0WP
Illustrations may differ from the original
Features
  • 2472 x 2064
    5.10 MPix
  • Sony IMX537
    1/1.8" CMOS
  • 220.0 fps
  • Ethernet 10.0 Gbps
Variants
 
 

Full data transmission via 10GigE! The 5.10 MPix industrial camera GV-79F0WP delivers fast 220 fps. It features the Sony IMX537 sensor from the Pregius S series. The CMOS sensor belongs to the fourth generation and combines Global Shutter and BSI technology ("Backside Illumination"). This makes the camera an excellent choice for capturing images in difficult lighting conditions, at fast speeds and of moving subjects.

The pixels are only 2.74 µm, around 20 per cent smaller than second-generation Sony sensors with the same resolution. This means that the optical area of the 1/1.8" sensor (aspect ratio of 5:4, 2472 x 2064 px) is perfectly utilised.

The GV-79F0WP is available with C-mount and in monochrome and colour versions.

Like all camera models in the uEye Warp10 family, the camera is GenICam compliant and therefore compatible with our IDS peak software development kit.

Item number
  • GV-79F0WP-M-GL: 1008265
  • GV-79F0WP-C-HQ: 1008264
Camera family Warp10
Interface Ethernet
Interface-Speed 10.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 220 fps
Resolution (h x v) 2472 x 2064
Optical Area 6.773 mm x 5.655 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 5.10 MPix
Pixel size 2.74 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX537
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Internal image buffer
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Printing

IDS cameras control e.g. colour and positioning, ensuring a perfect print image for e.g. for packaging, labels or newspaper printing.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!