UV-36L0XC

UV-36L0XC
Illustrations may differ from the original
Features
  • onsemi AR1335
    1/3.2" CMOS
  • USB 3 5.0 Gbps
Variants
 
 

Just plug it in and be ready! The uEye XC autofocus camera behaves like a webcam. For this purpose it has a UVC interface (USB Video Class). The advantage is that no separate drivers are needed for operation. You always get razor-sharp images and videos - even with constantly changing object distances or difficult lighting conditions. The camera is equipped with the CMOS sensor AR1335 from onsemi and provides FullHD. The sensor delivers and ensures detailed images. Thanks to BSI ("Back Side Illumination") pixel technology, the AR1335 excels not only with outstanding low-light performance, but also with low pixel noise. The camera also offers convenient functions such as auto white balance and colour correction.

The UVC camera was developed explicitly for industrial requirements. Its components have been specially selected with long-term availability in mind. This is a decisive advantage over consumer webcams. Only a cable connection is required to operate it.

With its practical magnesium die-cast housing, low weight and screw-type USB Micro-B connector, the autofocus camera can be used in a variety of ways in both industrial and non-industrial settings. These include, for example, analysis tasks in laboratories and diagnostics, use in kiosk systems, logistics and robotics applications.

Note: The UVC XC camera resolution is Full HD (1080p).

Calculate now the working distance or the field of view for the XC camera!

You prefer USB3 Vision instead of the standard UVC protocol? Then you will find the right model for your application here.

Item number
  • UV-36L0XC-C: 1009247
Camera family XC
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Optical class 1/3.2"
Pixel size 1.10 µm
IP code IP30
Sensor model AR1335
Product Life Cycle Series
UVC standard 1.1
Data sheet

Characteristics

100% quality tested
Plug & Play
UVC - USB video class standard
SuperSpeed USB
5 Gbps
CMOS sensor
Colour correction in camera
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Barcode reading

In addition to process automation and logistics, IDS cameras also reliably recognize barcodes in other industries.

Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!