GV-51F1SE Rev.4.2

GV-51F1SE Rev.4.2
Illustrations may differ from the original
Features
  • 2472 x 2064
    5.10 MPix
  • Sony IMX547
    1/1.8" CMOS
  • 24.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

The industrial camera GV-51F1SE Rev.4.2 features the 5.10 MPix Global Shutter sensor IMX547 from the Sony Pregius S series. As a fourth generation sensor (1/1.8", 2472 x 2064 px), it not only possesses BSI (Backside Illumination) technology, but also a remarkably small pixel size of just 2.74 µm. This means that users benefit from exceptional pixel density and particularly good image quality - even in changing light conditions. In operation, the industrial camera delivers 24.0 fps. Thanks to these features and various housing versions - from board-level versions to completely closed - the industrial camera can be used for a wide range of tasks.

Thanks to its GigE Vision interface, the industrial camera is uncompromisingly standard-compliant and can therefore be used conveniently with our IDS peak SDK.

The uEye+ SE camera is available as a monochrome or colour version.

Item number
  • GV-51F1SE-M-GL Rev.4.2: 1009787
  • GV-51F1SE-C-HQ Rev.4.2: 1009786
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 24.0 fps
Resolution (h x v) 2472 x 2064
Optical Area 6.773 mm x 5.655 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 5.10 MPix
Pixel size 2.74 µm
IP code IP0
Product Life Cycle Series
Sensor model IMX547
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!