U3-38C0XCP Rev.1.2

U3-38C0XCP Rev.1.2
Illustrations may differ from the original
Features
  • 1968 x 1100
    2.16 MPix
  • Sony IMX662
    1/3" CMOS
  • 88.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Light sensitivity that goes far beyond the human eye - this is what sensors with Starvis 2 technology from Sony have been designed for. If you choose the tiny industrial camera U3-38C0XCP Rev.1.2 with the 2.16 MPix Rolling Shutter sensor IMX662, you can look forward to exceptional image quality with an impressively high dynamic range thanks to its sophisticated pixel technology. The cost-effective USB3 camera (1968 x 1100, pixel size 2.90 µm) has a C-mount lens mount, delivers fast 88.0 fps and is particularly strong in low-light applications where high sensitivity and low resolution are required.

The 1/3" sensor is also an excellent choice when it comes to minimising disturbing reflections within the camera. It has an anti-reflection coating, which counteracts the so-called "lens flare".

The U3-38C0XCP Rev.1.2 is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.

Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.

Item number
  • U3-38C0XCP-C-HQ Rev.1.2: 1009876
  • U3-38C0XCP-M-GL Rev.1.2: 1009877
  • U3-38C0XCP-M-NO Rev.1.2: 1009878
Camera family XCP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 88.0 fps
Resolution (h x v) 1968 x 1100
Optical Area 5.707 mm x 3.190 mm
Shutter Rolling Shutter
Optical class 1/3"
Resolution 2.16 MPix
Pixel size 2.90 µm
IP code IP30
Sensor model IMX662
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!