Light sensitivity that goes far beyond the human eye - this is what sensors with Starvis 2 technology from Sony have been designed for. If you choose the tiny industrial camera U3-38C0XCP Rev.1.2 with the 2.12 MP Rolling Shutter sensor IMX662, you can look forward to exceptional image quality with an impressively high dynamic range thanks to its sophisticated pixel technology. The cost-effective USB3 camera (1936 x 1096, pixel size 2.90 µm) has a C-mount lens mount, delivers fast 89.1 fps and is particularly strong in low-light applications where high sensitivity and low resolution are required.
The 1/2.8" sensor is also an excellent choice when it comes to minimising disturbing reflections within the camera. It has an anti-reflection coating, which counteracts the so-called "lens flare".
The U3-38C0XCP Rev.1.2 is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.
Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.
| Item number |
|
|---|---|
| Camera family | XCP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX662 |
| Frame rate @ resolution max. | 89.1 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | Clear HDR |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications