GV-51R0FA Rev.1.2

GV-51R0FA Rev.1.2
Illustrations may differ from the original
Features
  • 5328 x 4608
    24.55 MPix
  • Sony IMX540
    1.2" CMOS
  • 5.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

High-resolution and sturdy industrial camera with GigE Vision interface for challenging tasks in factory automation: The GV-51R0FA Rev.1.2 is characterised by its powerful 24.55 MPix, ensuring that no detail is missed.

This model is equipped with the 1.2" Global Shutter CMOS sensor IMX540 (5328 x 4608, pixel size 2.74 µm, 5.0 fps).

It is one of the fourth generation sensors in the Sony Pregius S series - outstanding image quality is therefore a matter of course.

It features BSI technology ("Back Side Illuminated") and is extremely light-sensitive. This makes the camera suitable for use in low ambient light.

The uEye+ FA camera is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.

Item number
  • GV-51R0FA-C-HQ Rev.1.2: 1010096
  • GV-51R0FA-M-GL Rev.1.2: 1010097
Camera family FA
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 5.0 fps
Resolution (h x v) 5328 x 4608
Optical Area 14.599 mm x 12.626 mm
Shutter Global Shutter
Optical class 1.2"
Resolution 24.55 MPix
Pixel size 2.74 µm
IP code IP65/67
Product Life Cycle Series
Sensor model IMX540
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Protection code IP65/67
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Document scanning

Efficient capture of document content, for example for documentation or process automation.

Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!