High-resolution and sturdy industrial camera with GigE Vision interface for challenging tasks in factory automation: The GV-51R0FA Rev.1.2 is characterised by its powerful 24.55 MPix, ensuring that no detail is missed.
This model is equipped with the 1.2" Global Shutter CMOS sensor IMX540 (5328 x 4608, pixel size 2.74 µm, 5.0 fps).
It is one of the fourth generation sensors in the Sony Pregius S series - outstanding image quality is therefore a matter of course.
It features BSI technology ("Back Side Illuminated") and is extremely light-sensitive. This makes the camera suitable for use in low ambient light.
The uEye+ FA camera is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.
Item number |
|
---|---|
Camera family | FA |
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 5.0 fps |
Resolution (h x v) | 5328 x 4608 |
Optical Area | 14.599 mm x 12.626 mm |
Shutter | Global Shutter |
Optical class | 1.2" |
Resolution | 24.55 MPix |
Pixel size | 2.74 µm |
IP code | IP65/67 |
Product Life Cycle | Series |
Sensor model | IMX540 |
Data sheet |
Characteristics
100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Protection code IP65/67
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA