GV-51N1SE Rev.4.2

GV-51N1SE Rev.4.2
Illustrations may differ from the original
Features
  • 5328 x 3040
    16.20 MPix
  • Sony IMX542
    1.1" CMOS
  • 8.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

This industrial camera comes with a GigE interface and is equipped with the 1.1" CMOS Global Shutter Sensor IMX542 from the Sony Pregius S series - this translates into a high resolution of 16.20 MPix (5328 x 3040, pixel size 2.74 µm) and outstanding image results.

The sensor of the GV-51N1SE Rev.4.2 is one of Sony's "fourth generation sensors" and features BSI (Backside Illumination) technology. Due to these properties and the special pixel architecture, the camera is particularly light-sensitive.

In operation, the industrial camera delivers fast 8.0 fps. It can be used for a wide range of applications, from inspection tasks in industry to analyses in medical technology.

The camera is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.

Item number
  • GV-51N1SE-C-HQ Rev.4.2: 1010111
  • GV-51N1SE-M-GL Rev.4.2: 1010112
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 8.0 fps
Resolution (h x v) 5328 x 3040
Optical Area 14.599 mm x 8.330 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 16.20 MPix
Pixel size 2.74 µm
IP code IP0
Product Life Cycle Series
Sensor model IMX542
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats BayerRG8 BayerRG10 BayerRG10p BayerRG12 BayerRG12p RGB8 BGR8 Mono8 Mono8 Mono10 Mono10p Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor) 2x2 2x2
Binning (FPGA)
Binning (Sensor)
Others
Others
IP settings
Bandwidth management
Chunks
Sequencer
PTP
Firmware update
1st supported firmware version 3.31 3.31

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!