U3-38C4XLS Rev. 1.2

U3-38C4XLS Rev. 1.2
Illustrations may differ from the original
Features
  • 1968 x 1100
    2.16 MPix
  • Sony IMX662
    1/3" CMOS
  • 88.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Perfect for embedded vision applications that require exceptional light sensitivity: the tiny U3-38C4XLS Rev. 1.2 board-level camera features the 1/3" Sony IMX662 sensor with Starvis 2 technology. Thanks to the sophisticated pixel technology, customers benefit from exceptional image quality with a particularly high dynamic range.

The cost-effective 2.16 MPix USB3 camera (1968 x 1100, pixel size 2.90 µm) delivers fast 88.0 fps and is particularly strong in low-light applications where the best possible image quality with low resolution is required.

The U3-38C4XLS Rev. 1.2 is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.

Item number
  • U3-38C4XLS-C-HQ Rev.1.2: 1010300
  • U3-38C4XLS-M-GL Rev.1.2: 1010301
Camera family XLS
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 88.0 fps
Resolution (h x v) 1968 x 1100
Optical Area 5.707 mm x 3.190 mm
Shutter Rolling Shutter
Optical class 1/3"
Resolution 2.16 MPix
Pixel size 2.90 µm
IP code IP0
Sensor model IMX662
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
CS lens mount
C/CS lens mount
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!