IDS NXT malibu RO25050

IDS NXT malibu RO25050
Illustrations may differ from the original
Features
  • 2592 x 1944
    5.04 MPix
  • onsemi AR0521
    1/2.5" CMOS
  • Ethernet 1.0 Gbps
Variants
 
 

The first of its kind: the intelligent industrial camera IDS NXT malibu is part of the all-in-one AI system IDS NXT and features a special chip from Ambarella that was originally used in action cameras. IDS NXT malibu thus makes the technology available in an industrial context for the first time. The image information of the light-sensitive onsemi sensor AR0521 is processed hardware accelerated directly on the camera. An ISP with helpful automatic features, such as for brightness, noise and colour correction, ensures that excellent image quality is ensured.

IDS NXT malibu independently performs AI-based image analyses at high speed (>25fps) and displays them as live overlays in compressed video streams via RTSP (Real Time Streaming Protocol). In addition, streaming via MJPEG is also possible, which means that the video stream can be displayed directly - without AI overlay - as live images in any browser.

Customers therefore benefit from a embedded vision platform that enables live AI vision. The combination of perfect image quality, OnCamera AI + compression + video streaming allows for completely PC-independent operation.

Like the IDS NXT rio and rome models, IDS NXT malibu has a compact, industrial-grade housing with GigE interface and offers a REST API.

Item number
  • IDS NXT malibu RO25050C-HQ: 1008318
Camera family IDS NXT malibu
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Resolution (h x v) 2592 x 1944
Optical Area 5.702 mm x 4.277 mm
Shutter Rolling Shutter
Optical class 1/2.5"
Resolution 5.04 MPix
Pixel size 2.20 µm
IP code IP30
Product Life Cycle Series
Sensor model AR0521
Data sheet

Characteristics

Artificial intelligence
Onboard processing
Vision apps available
100% quality tested
GigE interface
Integrated web service
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Internal image buffer
3 years warranty
Made in Germany

Certifications

CE
FCC
ChinaRoHS EFUP 25
UKCA
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!