uEye XS Rev.1.1

uEye XS Rev.1.1
Illustrations may differ from the original
Features
  • 2592 x 1944
    5.04 MPix
  • OmniVision OV5640
    1/4" CMOS
  • 15.0 fps
  • USB 2 0.5 Gbps
Variants
 
 

Very small, really easy, just ingenious.

The small, smart uEye XS UI-1007XS-C Rev.1.1 with triggered autofocus and many other auto functions combines the easiness and comfort of a consumer camera with the scope of industrial applications. The uEye XS can easily be integrated thanks to its USB 2.0 interface and Mini B USB 2.0 connector. Equipped with OmniVision’s 5.04 MPix CMOS sensor and a pixel size of 1.40 µm the camera delivers excellent images quality and accuracy in colour reproduction – even in challenging ambient light conditions.

The camera stands out with its lightweight, compact design, 15.0 fps at full resolution (2592 x 1944 pixels) and integrated power supply for applications in kiosk and embedded systems as well as in medical technology.

This camera is supported by the IDS Software Suite SDK.

Also available as a practical starter set with accessories.

Calculate now the working distance or the field of view for the XS camera!

Item number
  • UI-1007XS-C Rev.1.1: 1009782
Camera family XS
Interface USB 2
Interface-Speed 0.47 Gbps
Sensor type CMOS
Sensor manufacturer OmniVision
Frame rate @ resolution max. 15.0 fps
Resolution (h x v) 2592 x 1944
Optical Area 3.629 mm x 2.722 mm
Shutter Rolling Shutter
Optical class 1/4"
Resolution 5.04 MPix
Pixel size 1.40 µm
IP code IP30
Product Life Cycle Series
Sensor model OV5640
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
Hi-Speed
0.5 Gbps
CMOS sensor
Colour correction in camera
3 years warranty
Made in Germany

Certifications

CE
FCC
ChinaRoHS EFUP 25
UKCA
Document scanning

Efficient capture of document content, for example for documentation or process automation.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!