Compact sugarcube format of 29 x 29 mm, easy integration thanks to GigE interface and 5.10 MP Sony sensor (1/1.8", 2472 x 2064 px) from the Pregius S series for optimal image results - with the GV-51F0CP Rev.2.2 you don't compromise. The fourth-generation Global Shutter sensor IMX547 delivers impressive image quality at fast 24.7 fps, even in changing light conditions. Here, users benefit from the integrated BSI (Backside Illumination) technology. In addition, the sensor has a remarkably small pixel size of only 2.74 µm, resulting in an exceptionally high pixel density.
Thanks to its GigE Vision interface, the industrial camera is uncompromisingly standard-compliant and can therefore be used comfortably with our IDS peak SDK.
The uEye CP camera is available as a monochrome or colour version.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX547 |
| Frame rate @ resolution max. | 24.7 fps |
| Resolution (h x v) | 2472 x 2064 |
| Optical Area | 6.773 mm x 5.655 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 5.10 MP |
| Pixel size | 2.74 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications