The GV-51J0CP Rev.2.2 is a compact industrial camera with a convenient GigE interface, equipped with the square CMOS sensor IMX546 from the Sony Pregius S series. This offers a resolution of 8.13 MP (2856 x 2848 px) and achieves 15.4 fps. The fourth generation sensor combines Global Shutter and BSI (Backside Illumination) technology. These characteristics help to capture moving objects without blurring or to increase the sensor's sensitivity to light. As the pixel size is only 2.74 µm, the available area of the 2/3" sensor (aspect ratio 1:1) is used in the best possible way - for optimum image quality even in changing light conditions and maximum capture of the image content of a scene.
The industrial camera is fully compliant with the Vision Standard and can therefore be used perfectly with our IDS peak SDK.
The uEye CP camera is available as a monochrome or colour version.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX546 |
| Frame rate @ resolution max. | 15.4 fps |
| Resolution (h x v) | 2856 x 2848 |
| Optical Area | 7.825 mm x 7.804 mm |
| Shutter | Global Shutter |
| Optical class | 2/3" |
| Resolution | 8.13 MP |
| Pixel size | 2.74 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Features
Certifications