GV-5250FA Rev.1.2

GV-5250FA Rev.1.2
Illustrations may differ from the original
Features
  • 1600 x 1200
    1.92 MPix
  • e2v EV76C570
    1/1.8" CMOS
  • 52.0 fps
  • Ethernet 1.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

The GV-5250FA Rev.1.2 with the e2v CMOS sensor with 2 megapixel resolution is an especially high-performance and versatile industrial camera (EV76C570). It has one of the most sensitive sensors in the IDS product portfolio and it is available in monochrome and colour versions. The sensor offers an outstanding sensitivity to light in CCD quality. The PoE version also provides two additional general purpose I/Os (GPIOs).

The power supply is provided by the screw-on, dust proof and splash water proof M12 circular connector.

Item number
  • GV-5250FA-M-GL Rev.1.2: AB12338
  • GV-5250FA-C-HQ Rev.1.2: AB12337
Camera family FA
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer e2v
Frame rate @ resolution max. 52.0 fps
Resolution (h x v) 1600 x 1200
Optical Area 7.200 mm x 5.400 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 1.92 MPix
Pixel size 4.50 µm
IP code IP65/67
Product Life Cycle Series
Sensor model EV76C570
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Protection code IP65/67
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip
On-board Image Processing
On-board Image Processing
Pixel formats Mono8 BayerRG8 BayerRG10p BayerRG10 RGB8 BGR8 BGR10p32 RGB10p32 Mono8 Mono10 Mono10p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor) 2x2
Increases frame rate.
2x2
Increases frame rate.
Others
Others
IP settings
Bandwidth management
Chunks
Sequencer
PTP
Firmware update
1st supported firmware version 2.10 2.10

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
3D-Scanning

The depth information of 3D images provides valuable data - for example for dentistry, back or foot measurement.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Safety technology

Image processing is used, for example, for access control or the monitoring of rooms or outdoor facilities.

Gesture and eye tracking

Whether for research or entertainment: IDS cameras can be used to track eye movements and gestures, for example.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Astronomy

Reach for the stars with IDS cameras - image processing shows information that is difficult or impossible for humans to grasp.

Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!