CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
-
- -- All --
-
-
-- All --
-
- 1/2.5" 1.1" 1/2.5" to 1.1"
-
- 4.0 MPix 17.0 MPix 4.0 MPix to 17.0 MPix
-
- 8 fps 15 fps 8 fps to 15 fps
-
- 2.00 µm 3.00 µm 2.00 µm to 3.00 µm
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 131 ms 120000 ms 131 ms to 120000 ms
Add filter
- Filter selection
- Sensor filters
- Interface filters
- Housing filters
- Option filters
- Default filters
- All filters
- Reset filters
- Sensor filters
- Sensor manufacturer
- Sensor variant
- Optical class
- Sensor model
- Shutter
- Resolution
- Frame rate @ resolution max.
- Pixel size
- Min. exposure time
- Max. exposure time
- Interface filters
- Interface
- Interface-Speed
- Housing filters
- Camera family
- Design
- Lens mount
- IP code
- Option filters
- Features
uEye FA
GV-51N0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 16.20 MPix
- CMOS
- 8.0 fps
- IMX542
- 5328 x 3040
Series
Price on request
uEye FA
GV-5580FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request
uEye FA
UI-5580FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request
It's so easy!
Your search result is being adjusted