CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
-
- -- All --
-
-
-- All --
-
- 2.0 MPix 9.0 MPix 2.0 MPix to 9.0 MPix
-
- 25 fps 135 fps 25 fps to 135 fps
-
- 1.00 µm 3.00 µm 1.00 µm to 3.00 µm
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 1048 ms 114000 ms 1048 ms to 114000 ms
-
- -- All --
Add filter
- Filter selection
- Sensor filters
- Interface filters
- Housing filters
- Option filters
- Default filters
- All filters
- Reset filters
- Sensor filters
- Sensor manufacturer
- Sensor variant
- Optical class
- Sensor model
- Shutter
- Resolution
- Frame rate @ resolution max.
- Pixel size
- Min. exposure time
- Max. exposure time
- Interface filters
- Interface
- Interface-Speed
- Housing filters
- Camera family
- Design
- Lens mount
- IP code
- Option filters
- Features
uEye LE
U3-3866LE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 135.0 fps
- IMX290
- 1936 x 1096
Series
Price on request
uEye XLE
U3-38J6XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 8.41 MPix
- CMOS
- 25.1 fps
- IMX415
- 3864 x 2176
Series
Price on request
It's so easy!
Your search result is being adjusted