CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
-
- -- All --
-
-
-- All --
-
- 1/2.5" 1/1.8" 1/2.5" to 1/1.8"
-
- 1.0 MPix 5.0 MPix 1.0 MPix to 5.0 MPix
-
- 15 fps 60 fps 15 fps to 60 fps
-
- 2.00 µm 6.00 µm 2.00 µm to 6.00 µm
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 2000 ms 2745 ms 2000 ms to 2745 ms
-
-
-- All --
- AR0234 (9)
- AR0521 (12)
- AR0522 (12)
- AR1335 (4)
- AR2020 (4)
- CMV4000 (1)
- EV76C560 (1)
- EV76C570 (1)
- EV76C661 (1)
- IMX174 (5)
- IMX178 (17)
- IMX183 (4)
- IMX226 (4)
- IMX249 (5)
- IMX250 (6)
- IMX252 (5)
- IMX253 (3)
- IMX255 (3)
- IMX264 (5)
- IMX265 (17)
- IMX267 (3)
- IMX273 (17)
- IMX290 (17)
- IMX304 (3)
- IMX392 (4)
- IMX412 (4)
- IMX415 (9)
- IMX540 (4)
- IMX541 (4)
- IMX542 (4)
- IMX545 (4)
- IMX546 (4)
- IMX547 (4)
- IMX568 (4)
- IMX662 (4)
- IMX664 (1)
- IMX675 (4)
- IMX676 (1)
- MT9P006 (1)
- PYTHON 480 (1)
- PYTHON 500 (2)
- PYTHON 1300 (2)
- PYTHON 2000 (2)
- PYTHON 5000 (2)
Add filter
- Filter selection
- Sensor filters
- Interface filters
- Housing filters
- Option filters
- Default filters
- All filters
- Reset filters
- Sensor filters
- Sensor manufacturer
- Sensor variant
- Optical class
- Sensor model
- Shutter
- Resolution
- Frame rate @ resolution max.
- Pixel size
- Min. exposure time
- Max. exposure time
- Interface filters
- Interface
- Interface-Speed
- Housing filters
- Camera family
- Design
- Lens mount
- IP code
- Option filters
- Features
uEye CP
UI-3240CP Rev. 2
- USB 3 5.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 60.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request
uEye CP
UI-3580CP Rev. 2
- USB 3 5.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request
It's so easy!
Your search result is being adjusted